4.4 Interrupts
The LCDCA interrupt request line is connected to the Nested Vectored Interrupt Controller (NVIC). Use of the LCDCA interrupt requires the interrupt controller to be configured first.
The LCDCA interrupt request line is connected to the Nested Vectored Interrupt Controller (NVIC). Use of the LCDCA interrupt requires the interrupt controller to be configured first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.