4.2 Power Management
This module can control the LCD display while CLK_LCDCA is disabled, but stops functioning when CLK_LCD (32kHz) is disabled.
The power consumption of LCDCA itself can be minimized by:
Using the lowest acceptable frame rate (refer to the LCD glass technical characteristics)
Using the low-power waveform (default mode)
Using automated modes of operation
Configuring the lowest possible contrast value