9.1.4.3 Using Hardware Autonomous Animation
To use the hardware's autonomous segment animation:
cs_cfg.lcd_csr_timer = LCDCA_TIMER_FC1;cs_cfg.lcd_csr_dir = LCDCA_CSR_RIGHT;cs_cfg.size = 7;// Total 7-pixels.cs_cfg.data = 0x03;// Display 2 pixel at one time.lcdca_circular_shift_set_config(&cs_cfg);lcdca_circular_shift_enable();