9.1.4.2 Using Hardware Blinking
To use hardware blinking:
blink_cfg.lcd_blink_timer = LCDCA_TIMER_FC1;blink_cfg.lcd_blink_mode = LCDCA_BLINK_SELECTED;lcdca_blink_set_config(&blink_cfg);lcdca_set_pixel(ICON_ERROR);lcdca_set_blink_pixel(ICON_ERROR);lcdca_blink_enable();