9.1.4.1 Normal Usage
The following functions can be used to set/clear/toggle one pixel/segment:
lcdca_set_pixel(ICON_ARM);
lcdca_clear_pixel(ICON_ARM);
lcdca_toggle_pixel(ICON_ARM);
The function lcdca_write_packet() can be used to display ASCII characters:
// Display in alphanumeric field.lcdca_write_packet(LCDCA_TDG_14SEG4COM, FIRST_14SEG_4C, data, \WIDTH_14SEG_4C, DIR_14SEG_4C);
The LCD contrast can be changed using:// Display in numeric field.lcdca_write_packet(LCDCA_TDG_7SEG4COM, FIRST_7SEG_4C, data, \WIDTH_7SEG_4C, DIR_7SEG_4C);
lcdca_set_contrast(contrast_value);