13.29.5.3 Analog-Digital Converter (ADC)
The PTC is using the ADC for signal conversion and acquisition. The ADC must be enabled and configured appropriatly in order to allow correct behavior of the PTC.
The PTC is using the ADC for signal conversion and acquisition. The ADC must be enabled and configured appropriatly in order to allow correct behavior of the PTC.