13.22.6.4 DMA, Interrupts and Events
| Condition | Request | ||
|---|---|---|---|
| DMA | Interrupt | Event | |
| Data needed for transmit (TX) (Slave transmit mode) | Yes (request cleared when data is written) | NA | |
| Data received (RX) (Slave receive mode) | Yes (request cleared when data is read) | ||
| Data Ready (DRDY) | Yes | ||
| Address Match (AMATCH) | Yes | ||
| Stop received (PREC) | Yes | ||
| Error (ERROR) | Yes | ||
| Condition | Request | ||
|---|---|---|---|
| DMA | Interrupt | Event | |
| Data needed for transmit (TX) (Master transmit mode) | Yes (request cleared when data is written) | NA | |
| Data needed for transmit (RX) (Master transmit mode) | Yes (request cleared when data is read) | ||
| Master on Bus (MB) | Yes | ||
| Stop received (SB) | Yes | ||
| Error (ERROR) | Yes | ||