PD2
PD2 is the highest power domain. When activated, it will automatically activate both PD1 and PD0.
It contains the CM0+ core, the Non-Volatile Memory Controller, the Device Service Unit, USB and the SRAM.
PD2 is the highest power domain. When activated, it will automatically activate both PD1 and PD0.
It contains the CM0+ core, the Non-Volatile Memory Controller, the Device Service Unit, USB and the SRAM.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.