13.3.13.9 Device Identification
The information in this register is related to the Ordering Information.
| Name: | DID |
| Offset: | 0x0018 |
| Reset: | see related links |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PROCESSOR[3:0] | FAMILY[4:1] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | p | p | p | p | f | f | f | f | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FAMILY[0] | SERIES[5:0] | ||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | f | s | s | s | s | s | s | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIE[3:0] | REVISION[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | d | d | d | d | r | r | r | r | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVSEL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 31:28 – PROCESSOR[3:0] Processor
The value of this field defines the processor used on the device.
Bits 27:23 – FAMILY[4:0] Product Family
The value of this field corresponds to the Product Family part of the ordering code.
Bits 21:16 – SERIES[5:0] Product Series
The value of this field corresponds to the Product Series part of the ordering code.
Bits 15:12 – DIE[3:0] Die Number
Identifies the die family.
Bits 11:8 – REVISION[3:0] Revision Number
Identifies the die revision number. 0x0 = rev.A, 0x1 = rev.B, etc.
Bits 7:0 – DEVSEL[7:0] Device Selection
This bit field identifies a device within a product family and product series. Refer to the Ordering Information for device configurations and corresponding values for Flash memory density, pin count and device variant. For further information, refer to Device Identification.