13.10.8.4 Status

Name: STATUS
Offset: 0x0C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       OSC32KRDYXOSC32KRDY 
Access RR 
Reset 00 

Bit 1 – OSC32KRDY OSC32K Ready

ValueDescription
0 OSC32K is not ready.
1 OSC32K is stable and ready to be used as a clock source.

Bit 0 – XOSC32KRDY XOSC32K Ready

ValueDescription
0 XOSC32K is not ready.
1 XOSC32K is stable and ready to be used as a clock source.