13.25.8.2.2 Device Address
| Name: | DADD |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDEN | DADD[6:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ADDEN Device Address Enable
This bit is cleared when a USB reset is received.
| Value | Description |
|---|---|
| 0 | Writing a zero will deactivate the DADD field (USB device address) and return the device to default address 0. |
| 1 | Writing a one will activate the DADD field (USB device address). |
Bits 6:0 – DADD[6:0] Device Address
These bits define the device address. The DADD register is reset when a USB reset is received.