13.25.8.2.8 Endpoint Interrupt Summary

Name: EPINTSMRY
Offset: 0x20
Reset: 0x00000000
Property: —

Bit 15141312111098 
 EPINT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 EPINT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – EPINT[15:0] EndPoint Interrupt

The flag EPINT[n] is set when an interrupt is triggered by the EndPoint n. See the EPINTFLAGn register in the device EndPoint section.

This bit will be cleared when no interrupts are pending for EndPoint n.