11.4.1 Features
High-Speed Bus Matrix has the following features:
- Symmetric crossbar bus switch implementation
- Allows concurrent accesses from different masters to different slaves
- 32-bit data bus
- Operation at a one-to-one clock frequency with the bus masters
H2LBRIDGE has the following features:
- LP clock division support
- Write: Posted-write FIFO of 3 words, no bus stall until it is full
- Write: 1 cycle bus stall when full when LP clock is not divided
- 2 stall cycles on read when LP clock is not divided
- Ultra low latency mode:
- Suitable when the HS clock frequency is not above half the maximum device clock frequency
- Removes all intrinsic bridge stall cycles (except those needed for LP clock ratio adaptation)
- Enabled by writing a '1' in 0x41008120 using a 32-bit write access
- LP clock division support
- Write: Posted-write FIFO of 1 word, no bus stall until it is full
- Write: 1 cycle bus stall when full when LP clock is not divided
- 2 stall cycles on read when LP clock is not divided
- ultra low latency mode:
- Suitable when the HS clock frequency is not above half the maximum device clock frequency
- Removes all intrinsic bridge stall cycles (except those needed for LP clock ratio adaptation)
- Enabled by writing a '1' in 0x41008120 using a 32-bit write access