13.17.7 Register Summary
The I/O pins are assembled in PORT groups with up to 32 pins. Group 0 consists of the PA pins, group 1 is for the PB pins, etc. Each PORT group has its own set of PORT registers with offset 0x80. The available number of PORT groups may depend on the package/pin number of the device.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DIR | 7:0 | DIR[7:0] | |||||||
| 15:8 | DIR[15:8] | |||||||||
| 23:16 | DIR[23:16] | |||||||||
| 31:24 | DIR[31:24] | |||||||||
| 0x04 | DIRCLR | 7:0 | DIRCLR[7:0] | |||||||
| 15:8 | DIRCLR[15:8] | |||||||||
| 23:16 | DIRCLR[23:16] | |||||||||
| 31:24 | DIRCLR[31:24] | |||||||||
| 0x08 | DIRSET | 7:0 | DIRSET[7:0] | |||||||
| 15:8 | DIRSET[15:8] | |||||||||
| 23:16 | DIRSET[23:16] | |||||||||
| 31:24 | DIRSET[31:24] | |||||||||
| 0x0C | DIRTGL | 7:0 | DIRTGL[7:0] | |||||||
| 15:8 | DIRTGL[15:8] | |||||||||
| 23:16 | DIRTGL[23:16] | |||||||||
| 31:24 | DIRTGL[31:24] | |||||||||
| 0x10 | OUT | 7:0 | OUT[7:0] | |||||||
| 15:8 | OUT[15:8] | |||||||||
| 23:16 | OUT[23:16] | |||||||||
| 31:24 | OUT[31:24] | |||||||||
| 0x14 | OUTCLR | 7:0 | OUTCLR[7:0] | |||||||
| 15:8 | OUTCLR[15:8] | |||||||||
| 23:16 | OUTCLR[23:16] | |||||||||
| 31:24 | OUTCLR[31:24] | |||||||||
| 0x18 | OUTSET | 7:0 | OUTSET[7:0] | |||||||
| 15:8 | OUTSET[15:8] | |||||||||
| 23:16 | OUTSET[23:16] | |||||||||
| 31:24 | OUTSET[31:24] | |||||||||
| 0x1C | OUTTGL | 7:0 | OUTTGL[7:0] | |||||||
| 15:8 | OUTTGL[15:8] | |||||||||
| 23:16 | OUTTGL[23:16] | |||||||||
| 31:24 | OUTTGL[31:24] | |||||||||
| 0x20 | IN | 7:0 | IN[7:0] | |||||||
| 15:8 | IN[15:8] | |||||||||
| 23:16 | IN[23:16] | |||||||||
| 31:24 | IN[31:24] | |||||||||
| 0x24 | CTRL | 7:0 | SAMPLING[7:0] | |||||||
| 15:8 | SAMPLING[15:8] | |||||||||
| 23:16 | SAMPLING[23:16] | |||||||||
| 31:24 | SAMPLING[31:24] | |||||||||
| 0x28 | WRCONFIG | 7:0 | PINMASK[7:0] | |||||||
| 15:8 | PINMASK[15:8] | |||||||||
| 23:16 | DRVSTR | PULLEN | INEN | PMUXEN | ||||||
| 31:24 | HWSEL | WRPINCFG | WRPMUX | PMUX[3:0] | ||||||
| 0x2C | EVCTRL | 7:0 | PORTEIx | EVACTx[1:0] | PIDx[4:0] | |||||
| 15:8 | PORTEIx | EVACTx[1:0] | PIDx[4:0] | |||||||
| 23:16 | PORTEIx | EVACTx[1:0] | PIDx[4:0] | |||||||
| 31:24 | PORTEIx | EVACTx[1:0] | PIDx[4:0] | |||||||
| 0x30 | PMUX0 | 7:0 | PMUXO[3:0] | PMUXE[3:0] | ||||||
| ... | ||||||||||
| 0x3F | PMUX15 | 7:0 | PMUXO[3:0] | PMUXE[3:0] | ||||||
| 0x40 | PINCFG0 | 7:0 | DRVSTR | PULLEN | INEN | PMUXEN | ||||
| ... | ||||||||||
| 0x5F | PINCFG31 | 7:0 | DRVSTR | PULLEN | INEN | PMUXEN | ||||