13.25.6.3.15 PERR Error
This error exists for all pipes. It sets the PINTFLAG.PERR Interrupt, which triggers an interrupt if PINTFLAG.PERR is set. The user must check the PINTSMRY register to find the pipe that can cause an interrupt.
A PERR error occurs if one of the error fields in the STATUS_PIPE register in the Host pipe descriptor is set and the Error Count field in STATUS_PIPE (STATUS_PIPE.ERCNT) exceeds the maximum allowed number of Pipe error(s) as defined in the Pipe Error Max Number field in CTRL_PIPE (CTRL_PIPE.PERMAX). Refer to STATUS_PIPE.
If one of the error fields in the STATUS_PIPE register from the Host Pipe Descriptor is set and the STATUS_PIPE.ERCNT is less than the CTRL_PIPE.PERMAX, the STATUS_PIPE.ERCNT is incremented.