13.23.6.2.2 Enabling, Disabling, and Resetting
The TC is enabled by writing a '1' to the Enable bit in the Control A register (CTRLA.ENABLE). The TC is disabled by writing a ‘0’ to CTRLA.ENABLE.
The TC is reset by writing a '1' to the Software Reset bit in the Control A register (CTRLA.SWRST). All registers in the TC, except DBGCTRL, will be reset to their initial state. Refer to the CTRLA register for details.
The TC should be disabled before the TC is reset in order to avoid undefined behavior.