The high-speed bus is implemented as a bus matrix. All
high-speed bus addresses are fixed, and they are never remapped in any way, even during
boot. The 32-bit physical address space is mapped as follows:
Table 10-1. SAM R30
Physical Memory Map(1)| Memory | Start
address | Size [KB] |
|---|
| SAMR30x18 |
|---|
| Embedded Flash | 0x00000000 | 256 |
| Embedded RWW section | 0x00400000 | 8 |
| Embedded SRAM | 0x20000000 | 32 |
| Embedded low-power SRAM | 0x30000000 | 8 |
| Peripheral Bridge A | 0x40000000 | 64 |
| Peripheral Bridge B | 0x41000000 | 64 |
| Peripheral Bridge C | 0x42000000 | 64 |
| Peripheral Bridge D | 0x43000000 | 64 |
| Peripheral Bridge E | 0x44000000 | 64 |
| IOBUS | 0x60000000 | 0.5 |
- 1. x = G or E.
Table 10-2. Flash
Memory Parameters(1)| Device | Flash size [KB] | Number of pages | Page size [Bytes] |
|---|
| SAMR30x18 | 256 | 4096 | 64 |
- 1. x = G or E.
Table 10-3. RWW Section
Parameters(1)| Device | Flash size [KB] | Number of pages | Page size [Bytes] |
|---|
| SAMR30x18 | 8 | 128 | 64 |
- 1. x = G or E.