10.5 NVM Temperature Log Row
The NVM Temperature Log Row contains calibration data that are determined and written during production test. These calibration values are required for calculating the temperature from measuring the temperature sensor in the Supply Controller (SUPC) by the ADC.
The NVM Temperature Log Row can be read at address 0x00806030.
The NVM Temperature Log Row cannot be written.
| Bit Position | Name | Description |
|---|---|---|
| 7:0 | ROOM_TEMP_VAL_INT | Integer part of room temperature in °C |
| 11:8 | ROOM_TEMP_VAL_DEC | Decimal part of room temperature |
| 19:12 | HOT_TEMP_VAL_INT | Integer part of hot temperature in °C |
| 23:20 | HOT_TEMP_VAL_DEC | Decimal part of hot temperature |
| 31:24 | ROOM_INT1V_VAL | 2’s complement of the internal 1V reference drift at room temperature (versus a 1.0-centered value) |
| 39:32 | HOT_INT1V_VAL | 2’s complement of the internal 1V reference drift at hot temperature (versus a 1.0-centered value) |
| 51:40 | ROOM_ADC_VAL | Temperature sensor 12-bit ADC conversion at room temperature |
| 63:52 | HOT_ADC_VAL | Temperature sensor 12-bit ADC conversion at hot temperature |
References: