14.6.8 Synchronization
OSC48M
Due to the multiple clock domains, values in the OSC48M control registers need to be synchronized to other clock domains.
When executing an operation that requires synchronization, the relevant synchronization bit in the Synchronization Busy register (OSC48MSYNCBUSY) will be set immediately, and cleared when synchronization is complete.
- OSC48M Divider register (OSC48MDIV)
FDPLL96M
Due to the multiple clock domains, some registers in the FDPLL96M must be synchronized when accessed.
When executing an operation that requires synchronization, the relevant synchronization bit in the Synchronization Busy register (DPLLSYNCBUSY) will be set immediately, and cleared when synchronization is complete.
- Enable bit in control register A (DPLLCTRLA.ENABLE)
- DPLL Ratio register (DPLLRATIO)
- DPLL Prescaler register (DPLLPRESC)