36.7.14 Window Monitor Upper Threshold
Note: This register is write-synchronized: SYNCBUSY.WINUT must be checked to ensure the
WINUT register synchronization is complete.
| Name: | WINUT |
| Offset: | 0x10 |
| Reset: | 0x0000 |
| Property: | PAV Write-Protection, Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WINUT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINUT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – WINUT[15:0] Window Upper Threshold
If the window monitor is enabled (CTRLC.WINMODE != 0), these bits define the upper threshold value.