6.2.1 Power Supplies PIC32CM MC
The PIC32CM MC has the following power supply pins:
- VDDIO: Powers I/O lines and XOSC
- VDDIN: Powers I/O lines and the OSC48M and internal regulator
- AVDD: Powers I/O lines and the ADC, AC, OSCULP32K, OSC32K, and XOSC32K
- VDDCORE: Internal regulated voltage output. Powers the core, memories, peripherals, and FDPLL96M.
The same voltage must be applied to both the VDDIN and AVDD pins. This common voltage is referred to as VDD in the data sheet. VDDIO must always be less than or equal to VDDIN.
The ground pins, GND, are common to VDDCORE, VDDIO and VDDIN. The ground pin for AVDD is AVSS.
For decoupling recommendations for the different power supplies, refer to the Electrical Specifications 85°C.