4.7 Other Functions
Oscillator Pinout
The oscillators are not mapped to the normal PORT functions and their multiplexing is controlled by registers in both the Oscillators Controller (OSCCTRL) and the 32K Oscillators Controller (OSC32KCTRL).
| Oscillator | Supply | Signal | I/O pin |
|---|---|---|---|
| XOSC | VDDIO | XIN | PA14 |
| XOUT | PA15 | ||
| XOSC32K | VDDANA | XIN32 | PA00 |
| XOUT32 | PA01 |
Serial Wire Debug Interface Pinout
Only the SWCLK pin is mapped to the normal PORT functions. A debugger cold-plugging or hot-plugging detection will automatically switch the SWDIO port to the SWDIO function.
| Signal | Supply | I/O pin |
|---|---|---|
| SWCLK | VDDIO | PA30 |
| SWDIO | VDDIO | PA31 |
For additional information, refer to the Device Service Unit (DSU).