26.7.9 Lock Section

Name: LOCK
Offset: 0x20
Reset: 0xXXXX
Property: –

Bit 15141312111098 
 LOCK[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 LOCK[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – LOCK[15:0] Region Lock Bits

To set or clear these bits, the CMD register must be used.

Default state after erase will be unlocked (0xFFFF).

Default state after reset will be loaded from the NVM User Row.

ValueDescription
0 The corresponding lock region is locked.
1 The corresponding lock region is not locked.