32.6.2.4.1 Host Clock Generation
The SERCOM peripheral supports several I2C bidirectional modes:
- Standard mode (Sm) up to 100kHz
- Fast mode (Fm) up to 400kHz
- Fast mode Plus (Fm+) up to 1MHz
- High-speed mode (Hs) up to 3.4MHz