42.3.1 Power Supply Connections
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| VDDIO | 2.7V to 5.5V Decoupling/filtering capacitors 100nF(1)(2) and 10µF(1) Decoupling/filtering inductor 10µH(1)(3) | I/O supply voltage |
| AVDD | 2.7V to 5.5V Decoupling/filtering capacitors 100nF(1)(2) and 10µF(1) Ferrite bead(4) prevents the VDD noise interfering with AVDD | Analog supply voltage |
| VDDIN | 2.7V to 5.5V Decoupling/filtering capacitors 100nF(1)(2) and 10µF(1) Decoupling/filtering inductor 10µH(1)(3) | Digital supply voltage |
| VDDCORE | 1.1V to 1.3V typical Decoupling/filtering capacitors 100nF(1)(2)and 1µF(1) | Core supply voltage / external decoupling pin |
| GND | Ground | |
| AVSS | Ground for the analog power domain |
1. These values are only given as a typical example.
2. Decoupling capacitors should be placed close to the device for each supply pin pair in the signal group, low ESR capacitors should be used for better decoupling.
3. An inductor should be added between the external power and the VDD for power filtering.
4. A ferrite bead has better filtering performance compared to standard inductor at high frequencies. A ferrite bead can be added between the main power supply (VDD) and AVDD to prevent digital noise from entering the analog power domain. The bead should provide enough impedance (e.g. 50Ω at 20MHz and 220Ω at 100MHz) to separate the digital and analog power domains. Make sure to select a ferrite bead designed for filtering applications with a low DC resistance to avoid a large voltage drop across the ferrite bead.