34.6.8 Synchronization
Some registers (or bit fields within a register) require synchronization when read and/or written. Synchronization is denoted by the "Read-Synchronized" (or Read-Synchronized Bits) and/or "Write-Synchronized" (or Write- Synchronized Bits) property in each individual register description. For more details, refer to Register Synchronization.