34.6.5 DMA, Interrupts, and Events
| Condition | Interrupt request | Event output | Event input | DMA request | DMA request is cleared |
|---|---|---|---|---|---|
| Overflow / Underflow | Yes | Yes | Yes(1) | On DMA acknowledge | |
| Channel Compare Match or Capture | Yes | Yes | Yes(2) | Yes(3) | For circular
buffering: on DMA acknowledge For capture channel: when CCx register is read |
| Retrigger | Yes | Yes | |||
| Count | Yes | Yes | |||
| Capture Overflow Error | Yes | ||||
| Debug Fault State | Yes | ||||
| Recoverable Faults | Yes | ||||
| Non-Recoverable Faults | Yes | ||||
| TCCx Event 0 input | Yes(4) | ||||
| TCCx Event 1 input | Yes(5) |
Notes:
- DMA request set on overflow, underflow or re-trigger conditions.
- Can perform capture or generate recoverable fault on an event input.
- In capture or circular modes.
- On event input, either action can be
executed:
- Re-trigger counter
- Control counter direction
- Stop the counter
- Decrement the counter
- Perform period and pulse width capture
- Generate non-recoverable fault
- On event input, either action can be
executed:
- Re-trigger counter
- Increment or decrement counter depending on direction
- Start the counter
- Increment or decrement counter based on direction
- Increment counter regardless of direction
- Generate non-recoverable fault