50.8.4.1 Timestamping Mode
Each mailbox has its own timestamp value. Each time a message is sent or received by a mailbox, the 16-bit value MTIMESTAMP in CAN_TIMESTP is transferred to the CAN_MSRx.LSB bits. The value read in the CAN_MSRx corresponds to the internal timer value at the Start Of Frame or the End Of Frame of the message handled by the mailbox.