34.14.1 Slow Clock Mode Waveforms
The figure below illustrates the read and write operations in Slow Clock mode. They are valid on all chip selects. The following table indicates the value of read and write parameters in Slow Clock mode.
| Read Parameters | Duration (cycles) | Write Parameters | Duration (cycles) |
|---|---|---|---|
| NRD_SETUP | 1 | NWE_SETUP | 1 |
| NRD_PULSE | 1 | NWE_PULSE | 1 |
| NCS_RD_SETUP | 0 | NCS_WR_SETUP | 0 |
| NCS_RD_PULSE | 2 | NCS_WR_PULSE | 3 |
| NRD_CYCLE | 2 | NWE_CYCLE | 3 |