46.7.9.8.1 Beta2
A node wishing to transmit generates a random delay T. This delay is an integer number of randomizing slots of duration Beta2.
The beta2 length (in tbit) is configurable through FLEX_US_FIDI. Note that a length of ‘0’ is not allowed.