51.7.17 TC Block Control Register

This register can only be written if the WPCREN bit is cleared in the TC Write Protection Mode Register.

Name: TC_BCR
Offset: 0xC0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SYNC 
Access W 
Reset – 

Bit 0 – SYNC Synchro Command

ValueDescription
0 No effect.
1 Asserts the SYNC signal which generates a software trigger simultaneously for each of the channels.