23.5.6 Register Write Protection
To prevent any single software error from corrupting the OTPC behavior, certain registers in the address space can be write-protected by setting the Write Protection Configuration Enable (WPCFEN), Write Protection Interrupt Enable (WPITEN) and/or Write Protection Control Enable (WPCTEN) bit(s) in the Write Protection Mode Register (OTPC_WPMR).
If a write access to the protected registers is detected, the Write Protection Violation Status (WPVS) flag in the Write Protection Status Register (OTPC_WPSR) is set and the field Write Protection Violation Source (WPVSRC) indicates the register in which the write access has been attempted. An interrupt can be raised if the Security and/or Safety Event (SECE) interrupt is set in OTPC_IMR.
The WPVS flag is automatically reset by reading the OTPC_WPSR.
The following registers can be write-protected with the OTPC_WPMR.WPCFEN bit:
The following registers can be write-protected with the OTPC_WPMR.WPITEN bit:
The following registers can be write-protected with the OTPC_WPMR.WPCTEN bit: