22.5.5 Register Write Protection
To prevent any single software error from corrupting DBGU behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the DBGU Write Protection Mode Register.
The following registers can be write-protected: