22.6 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | DBGU_CR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | STTTO | RETTO | RSTSTA | |||||||
| 7:0 | TXDIS | TXEN | RXDIS | RXEN | RSTTX | RSTRX | ||||
| 0x04 | DBGU_MR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CHMODE[1:0] | BRSRCCK | PAR[2:0] | |||||||
| 7:0 | FILTER | |||||||||
| 0x08 | DBGU_IER | 31:24 | COMMRX | COMMTX | ||||||
| 23:16 | ||||||||||
| 15:8 | TXEMPTY | TIMEOUT | ||||||||
| 7:0 | PARE | FRAME | OVRE | TXRDY | RXRDY | |||||
| 0x0C | DBGU_IDR | 31:24 | COMMRX | COMMTX | ||||||
| 23:16 | ||||||||||
| 15:8 | TXEMPTY | TIMEOUT | ||||||||
| 7:0 | PARE | FRAME | OVRE | TXRDY | RXRDY | |||||
| 0x10 | DBGU_IMR | 31:24 | COMMRX | COMMTX | ||||||
| 23:16 | ||||||||||
| 15:8 | TXEMPTY | TIMEOUT | ||||||||
| 7:0 | PARE | FRAME | OVRE | TXRDY | RXRDY | |||||
| 0x14 | DBGU_SR | 31:24 | COMMRX | COMMTX | ||||||
| 23:16 | ||||||||||
| 15:8 | TXEMPTY | TIMEOUT | ||||||||
| 7:0 | PARE | FRAME | OVRE | TXRDY | RXRDY | |||||
| 0x18 | DBGU_RHR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | RXCHR[7:0] | |||||||||
| 0x1C | DBGU_THR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TXCHR[7:0] | |||||||||
| 0x20 | DBGU_BRGR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CD[15:8] | |||||||||
| 7:0 | CD[7:0] | |||||||||
0x24 ... 0x27 | Reserved | |||||||||
| 0x28 | DBGU_RTOR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TO[7:0] | |||||||||
0x2C ... 0x3F | Reserved | |||||||||
| 0x40 | DBGU_CIDR | 31:24 | EXT | CHID[30:24] | ||||||
| 23:16 | CHID[23:16] | |||||||||
| 15:8 | CHID[15:8] | |||||||||
| 7:0 | CHID[7:0] | |||||||||
| 0x44 | DBGU_EXID | 31:24 | EXID[31:24] | |||||||
| 23:16 | EXID[23:16] | |||||||||
| 15:8 | EXID[15:8] | |||||||||
| 7:0 | EXID[7:0] | |||||||||
| 0x48 | DBGU_FNR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FNTRST | |||||||||
0x4C ... 0xE3 | Reserved | |||||||||
| 0xE4 | DBGU_WPMR | 31:24 | WPKEY[23:16] | |||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 7:0 | WPEN | |||||||||