45.9.8 SSC Transmit Holding Register

Name: SSC_THR
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
 TDAT[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 TDAT[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 TDAT[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TDAT[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – TDAT[31:0] Transmit Data

Right-aligned regardless of the number of data bits defined by SSC_TFMR.DATLEN.