45.9.15 SSC Interrupt Disable Register

Name: SSC_IDR
Offset: 0x48
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     RXSYNTXSYNCP1CP0 
Access WWWW 
Reset –––– 
Bit 76543210 
   OVRUNRXRDY  TXEMPTYTXRDY 
Access WWWW 
Reset –––– 

Bit 11 – RXSYN Rx Sync Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Rx Sync Interrupt.

Bit 10 – TXSYN Tx Sync Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Tx Sync Interrupt.

Bit 9 – CP1 Compare 1 Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Compare 1 Interrupt.

Bit 8 – CP0 Compare 0 Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Compare 0 Interrupt.

Bit 5 – OVRUN Receive Overrun Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Receive Overrun Interrupt.

Bit 4 – RXRDY Receive Ready Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Receive Ready Interrupt.

Bit 1 – TXEMPTY Transmit Empty Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Transmit Empty Interrupt.

Bit 0 – TXRDY Transmit Ready Interrupt Disable

ValueDescription
0 No effect.
1 Disables the Transmit Ready Interrupt.