44.5.6 Interrupt Sources
The I2SMCC interrupt line is connected to the Interrupt Controller. Using the I2SMCC interrupt requires the Interrupt Controller to be programmed first.
The I2SMCC interrupt line is connected to the Interrupt Controller. Using the I2SMCC interrupt requires the Interrupt Controller to be programmed first.