44.5 Product Dependencies
To use the I2SMCC, other parts of the system must be configured correctly, as described below.
Note: In Device mode, the clock provided by the pad I2SMCC_CK must be
free from glitch. It is recommended to enable hysteresis on the pad buffer driving these
signals.The also applies for I2SMCC_WS.