32.1 Description
DDR-SDRAM Controller (MPDDRC) maximizes memory bandwidth and minimizes transaction latency due to the DDR-SDRAM protocol.
The MPDDRC extends the memory capabilities of a chip by providing the interface to the external 16-bit DDR-SDRAM device. The page size supports ranges from 2048 to 16384 rows and from 256 to 4096 columns. It supports word (32-bit), half-word (16-bit), and byte (8-bit) accesses.
The MPDDRC supports a read or write burst length of eight locations. This enables the command and address bus to anticipate the next command, thus reducing latency imposed by the DDR-SDRAM protocol and improving the DDR-SDRAM bandwidth. Moreover, MPDDRC keeps track of the active row in each bank, thus maximizing DDR-SDRAM performance, e.g., the application may be placed in one bank and data in other banks. To optimize performance, avoid accessing different rows in the same bank. The MPDDRC supports a CAS latency of 2 or 3 and optimizes the read access depending on the frequency.
Self-Refresh, Power-Down and Deep Power-Down modes minimize the consumption of the DDR-SDRAM device.
OCD (Off-chip Driver) and ODT (On-die Termination) modes are not supported.