44.6.14.1 Protections
The configuration, interrupt and control registers can be protected against unintentional write accesses resulting from an erroneous software, bad DMA configuration or any abnormal single event upset that would create a spurious access on the bus. See Register Write Protection for a detailed description.