Table 39-1. 4-bit Alpha Channel 4-bit Indexed Color Memory Mapping, Little
Endian Organization| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 |
|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Pixel A4IDX4 | A3 | IDX3 | A2 | IDX2 | A1 | IDX1 | A0 | IDX0 |
The 4-bit Indexed Color mode uses the Color Look-Up Table (CLUT) defined by the GFX2D_CFGx.IDXCX bit.
Table 39-2. 32-bpp Final Color Used at the Input of the Alpha Blending Stage,
with Alpha Expansion| Mem. addr. | 0x3 | 0x2 | 0x1 | 0x0 |
|---|
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1st pixel | A0 | A0 | CLUT[IDX0].R | CLUT[IDX0].G | CLUT[IDX0].B |
| 2nd pixel | A1 | A1 | CLUT[IDX1].R | CLUT[IDX1].G | CLUT[IDX1].B |
| 3rd pixel | A2 | A2 | CLUT[IDX2].R | CLUT[IDX2].G | CLUT[IDX2].B |
| 4th pixel | A3 | A3 | CLUT[IDX3].R | CLUT[IDX3].G | CLUT[IDX3].B |