Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
12
Boot Strategies
12.2
Secure Boot Strategy
12.2.7
Secure Boot Mode Recommendations
12.2.7.2
Bootstrap Development and Updates
12.2.7.2.2
Bootstrap Update in the Field
Introduction
Features
Reference Document
1
Configuration Summary
2
Block Diagram
3
Signal Description
4
Microchip Recommended Power Management Solutions
5
Safety and Security Features
6
Package and Pinout
7
Memories
8
System Controller
9
Peripherals
10
ARM926EJ-S Processor
11
Debug and Test
12
Boot Strategies
12.1
Standard Boot Strategy
12.2
Secure Boot Strategy
12.2.1
Description
12.2.2
Secure Boot Configuration
12.2.3
Secure Boot Configuration Packet
12.2.4
Valid Code Detection in Secure Boot Mode
12.2.5
Encryption, Decryption and Authentication
12.2.6
Secure Monitor
12.2.7
Secure Boot Mode Recommendations
12.2.7.1
Configuring Secure Boot Mode
12.2.7.2
Bootstrap Development and Updates
12.2.7.2.1
Bootstrap Ciphering
12.2.7.2.2
Bootstrap Update in the Field
12.2.7.2.2.1
Case 1: SAM-BA Monitor is disabled (the “MON_DIS” word is filled in the Boot Configuration Packet)
12.2.7.2.2.2
Case 2: Secure SAM-BA Monitor is still available (the “MON_DIS” word is zeroed in the Boot Configuration Packet - not recommended for systems in production)
12.2.7.3
Monitor Disabling by the Bootstrap
13
System Controller Write Protection (SYSCWP)
14
General Purpose Backup Registers (GPBR)
15
Watchdog Timer (WDT)
16
Reset Controller (RSTC)
17
Real-Time Timer (RTT)
18
Real-Time Clock (RTC)
19
Shutdown Controller (SHDWC)
20
Periodic Interval Timer (PIT)
21
64-bit Periodic Interval Timer (PIT64B)
22
Debug Unit (DBGU)
23
OTP Memory Controller (OTPC)
24
Special Function Registers (SFR)
25
Bus Matrix (MATRIX)
26
Advanced Interrupt Controller (AIC)
27
Slow Clock Controller (SCKC)
28
Clock Generator
29
Power Management Controller (PMC)
30
Parallel Input/Output Controller (PIO)
31
External Bus Interface (EBI)
32
DDR-SDRAM Controller (MPDDRC)
33
SDRAM Controller (SDRAMC)
34
Static Memory Controller (SMC)
35
Programmable Multibit Error Correction Code Controller (PMECC)
36
Programmable Multibit ECC Error Location Controller (PMERRLOC)
37
DMA Controller (XDMAC)
38
LCD Controller (LCDC)
39
2D Graphics Engine (GFX2D)
40
Ethernet MAC 10/100 (EMAC)
41
USB Device High Speed Port (UDPHS)
42
USB Host High Speed Port (UHPHS)
43
Audio Class D Amplifier (CLASSD)
44
Inter-IC Sound Multi-Channel Controller (I2SMCC)
45
Synchronous Serial Controller (SSC)
46
Flexible Serial Communication Controller (FLEXCOM)
47
Quad Serial Peripheral Interface (QSPI)
48
Secure Digital MultiMedia Card Controller (SDMMC)
49
Image Sensor Interface (ISI)
50
Controller Area Network (CAN)
51
Timer Counter (TC)
52
Pulse Width Modulation Controller (PWM)
53
Advanced Encryption Standard (AES)
54
Secure Hash Algorithm (SHA)
55
Triple Data Encryption Standard (TDES)
56
Random Number Generator (TRNG)
57
Analog-to-Digital Controller (ADC)
58
Electrical Characteristics
59
Mechanical Characteristics
60
Marking
61
Ordering Information
62
Revision History
Microchip Information
12.2.7.2.2 Bootstrap Update in the Field