6.3 Write Enable (WREN) and Write
Disable (WRDI)
Enabling and disabling writing to the STATUS register and EEPROM array is accomplished through
the Write Enable (WREN) and Write Disable
(WRDI) instructions. These
functions change the status of the WEL bit in the STATUS
register.