5.4 Write Protection
The Write-Protect (WP) pin allows normal read and write operations when
held high. When the WP pin is brought low and WPEN bit is a logic
‘1’, all write operations to the STATUS register are inhibited. If the
WP pin goes low while CS is still low, it
will interrupt a Write STATUS Register (WRSR) operation. If the internal
write cycle has already been initiated, WP going low will have no
effect on any write operation to the STATUS register. The WP pin
function is blocked when the WPEN bit in the STATUS register is a logic ‘0’.
This allows the user to install the AT25128B/AT25256B device in a
system with the WP pin tied to ground and still be able to write to
the STATUS register. All WP pin functions are enabled when the WPEN
bit is set to a logic ‘1’.