7.8.2.2 BOD Configuration
Name: | BODCFG |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
The bit values of this fuse register are written to the corresponding BOD configuration registers at the start-up.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – LVL[2:0] BOD Level
Note:
- Refer to BOD and POR Characteristics in the Electrical Characteristics section for further details
- Values in the description are typical values
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.8V |
0x2 | BODLEVEL2 | 2.6V |
0x7 | BODLEVEL7 | 4.3V |
Other | - | Reserved |
Bit 4 – SAMPFREQ BOD Sample Frequency
Value | Description |
---|---|
0x0 | Sample frequency is 1 kHz |
0x1 | Sample frequency is 125 Hz |
Bits 3:2 – ACTIVE[1:0] BOD Operation Mode in Active and Idle
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Enabled with wake-up halted until BOD is ready |
Bits 1:0 – SLEEP[1:0] BOD Operation Mode in Sleep
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Reserved |