7.8.2.5 System Configuration 1

The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Name: SYSCFG1
Offset: 0x06
Reset: 0x07
Property: -

Bit 76543210 
      SUT[2:0] 
Access RRR 
Reset 111 

Bits 2:0 – SUT[2:0] Start-Up Time Setting

These bits select the start-up time between power-on and code execution.
ValueDescription
0x0 0 ms
0x1 1 ms
0x2 2 ms
0x3 4 ms
0x4 8 ms
0x5 16 ms
0x6 32 ms
0x7 64 ms