32.16.1 Internal Reference Characteristics

Operating conditions:
  • VDD = 1.8 to 5.5V
  • Temperature = -40°C to 125°C
  • DUTYCYC = 25%
  • CLKADC = 13 * fADC
  • SAMPCAP is 10 pF for 0.55V reference, while it is set to 5 pF for VREF ≥ 1.1V
  • Applies for all allowed combinations of VREF selections and Sample Rates unless otherwise noted
Table 32-25. Power Supply, Reference, and Input Range
SymbolDescriptionConditionsMin.Typ.Max.Unit
VDDSupply voltage CLKADC ≤ 1.5 MHz 1.8-5.5V
CLKADC > 1.5 MHz2.7-5.5
VREFReference voltageREFSEL = Internal reference0.55-VDD-0.5V
REFSEL = External reference1.1VDD
REFSEL = VDD 1.8-5.5
CINInput capacitanceSAMPCAP = 5 pF -5 -pF
SAMPCAP = 10 pF -10 -
RINInput resistance -14-kΩ
VINInput voltage range 0- VREFV
IBANDInput bandwidth1.1V ≤ VREF--57.5 kHz
Table 32-26. Clock and Timing Characteristics(1)
SymbolDescriptionConditionsMin.Typ.Max.Unit
fADCSample rate1.1V ≤ VREF15-115ksps
1.1V ≤ VREF (8-bit resolution)15-150
VREF = 0.55V (10 bits)7.5-20
CLKADC Clock frequency VREF = 0.55V (10 bits)100-260kHz
1.1V ≤ VREF (10 bits)200-1500
1.1V ≤ VREF (8-bit resolution)200-2000
TsSampling time 22 33CLKADC cycles
TCONVConversion time (latency) Sampling time = 2 CLKADC8.7-50 µs
TSTARTStart-up time Internal VREF-22- µs
Note:
  1. These parameters are for design guidance only and are not production tested.
Table 32-27. Accuracy Characteristics Internal Reference(2)
SymbolDescriptionConditionsMin.Typ.Max.Unit
ResResolution -10- bit
INLIntegral Non-linearityREFSEL = INTERNAL

VREF = 0.55V
fADC = 7.7 ksps-1.03.0LSB
REFSEL = INTERNAL or VDDfADC = 15 ksps-1.03.0
REFSEL = INTERNAL or VDD

1.1V ≤ VREF
fADC = 77 ksps-1.03.0
fADC = 115 ksps-1.23.0
DNL(1)Differential Non-linearityREFSEL = INTERNAL

VREF = 0.55V
fADC = 7.7 ksps-0.61.3LSB
REFSEL = INTERNAL

VREF = 1.1V
fADC = 15 ksps-0.41.2
REFSEL = INTERNAL or VDD

1.5V ≤ VREF
fADC = 15 ksps-0.41.0
REFSEL = INTERNAL or VDD

1.1V ≤ VREF
fADC = 77 ksps-0.41.0
REFSEL = INTERNAL

1.1V ≤ VREF
fADC = 115 ksps-0.51.6
REFSEL = VDD

1.8V ≤ VREF
fADC = 115 ksps-0.92.0
EABSAbsolute accuracyREFSEL = INTERNAL

VREF = 1.1V
T = [0-105]°C

VDD = [1.8V-3.6V]
-<1030LSB
VDD = [1.8V-3.6V]-<1540
REFSEL = VDD-2.55
REFSEL = INTERNAL-<3565
EGAINGain errorREFSEL = INTERNAL

VREF = 1.1V
T = [0-105]°C

VDD = [1.8V-3.6V]
-25±1525LSB
VDD = [1.8V-3.6V]-35±2035
REFSEL = VDD-124
REFSEL = INTERNAL-60±3560
EOFFOffset errorREFSEL = INTERNAL

VREF = 0.55V
-5-12LSB
REFSEL = INTERNAL

1.1V ≤ VREF
-4-0.52LSB
Note:
  1. A DNL error of less than or equal to 1 LSB ensures a monotonic transfer function with no missing codes.
  2. These parameters are for design guidance only and are not production tested.
  3. Reference setting and fADC must fulfill the specification in “Clock and Timing Characteristics” and “Power Supply, Reference, and Input Range” tables.