1.4.1 Key Insight
This final expression provides key design insight, showing that the crossover frequency is directly controlled by the ripple injection network and operating conditions, and inversely proportional to the output LC filter. It highlights that in ACOT control, tuning the feedback ripple ΔVFB effectively allows the designer to set the loop bandwidth and thereby optimize both transient response and stability.