1.4 The Crossover Frequency

The crossover frequency (FC) is one of the most critical parameters in control loop design, as it defines the effective bandwidth of the converter and directly determines the trade-off between transient response and stability. A higher crossover frequency generally enables faster transient response, while a lower crossover frequency improves stability margin. Therefore, accurate estimation and proper placement of FC is essential in achieving an optimal balance between dynamic performance and robust operation in ACOT-controlled converters.

The determination of FC can be understood from the loop gain profile shown in Figure 1-3. Starting from the low-frequency gain A0, the loop exhibits a –20 dB/decade slope, which is introduced by the dominant low-frequency pole associated with the ripple injection network. At the first zero frequency (FZ1), this slope is canceled, resulting in a flat gain region (0 dB/decade) between FZ1 and the LC double pole frequency (FP1 = FP2).

Beyond this point, the output LC filter introduces a –40 dB/decade slope, causing a rapid reduction in loop gain. The second zero (FZ2), introduced by the feed-forward capacitor, provides phase boost and changes the slope to –20 dB/decade. The crossover frequency FC is defined as the point where this overall gain curve intersects the 0 dB line. Thus, FC is determined by the cumulative gain changes across these frequency regions.

Figure 1-3. ACOT Control Loop Gain Approximation

To derive FC, the logarithmic gain relationship is used:

Equation 1-17. 
Gain 2 = Gain 1 + ( Slope ) log ( F 2 F 1 )
Applying this relationship step-by-step across the regions shown in Figure 1-3:
  • From A0 to A1 (slope = –20 dB/dec): A 1 = A 0 - 20 log ( F Z 1 F 0 )
  • From A1 to A2 (flat region): A 2 = A 1
  • From A2 to A3 (slope = –40 dB/dec): A 3 = A 2 - 40 log ( F P F Z 1 )
  • From A3 to crossover FC (slope = –20 dB/dec): A 4 = 0 = A 3 - 20 log ( F C F Z 2 )

Substituting backward and simplifying these relationships leads to an expression for crossover frequency in terms of system parameters after rearranging and substituting the pole and zero locations:

Equation 1-18. 
F Z 1 = 1 2 πR INJ C INJ ,   F Z 2 = 1 2 πR 1 C FF ,   F P = 1 2 π LC OUT

A detailed derivation, including application of logarithmic gain relationships and substitution of pole-zero locations, is provided in Appendix 3: Derivation of Crossover Frequency. After performing these steps and simplifying the expressions, the crossover frequency can be expressed as:

Equation 1-19. 
F C = R INJ C FF 2 πLC OUT

Further, using the ripple injection relationship:

Equation 1-20. 
V FB = V IN · D · 1 - D R INJ · C FF · F SW

and rearranging and substituting into Equation 1-19, the crossover frequency can be rewritten as:

Equation 1-21. 
F C = V O · ( 1 - D ) 2 πLC OUT · V FB · F SW