1.1.1 Key Insight

Equation 1-5 shows that the ACOT loop gain is directly influenced by the ratio ZB/ZF, which is determined by the ripple injection and feed-forward components. Therefore, RINJ, CINJ and CFF are not only used to generate the required feedback ripple, but also play an important role in shaping the control loop response, including bandwidth, stability, and transient behavior.